Fiber Connector, LC Duplex, for 0.9mm SMF, blue, Short boot

Item # FOC-LCSM0209-0S00
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com's FOC-LCSM0209-0S00 is a duplex LC fiber optic connector for use with .9mm single mode fiber. L-com's FOC-LCSM0209-0S00 features a standard two piece design with a short boot for ultimate space efficiency in a high-density form factor. L-com's FOC-LCSM0209-0S00 is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 0.9mm Fiber Diameter
  • Single Mode Applications
  • Short Boot Design
Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov