To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Connector, LC Duplex, for 3.0mm MMF, Beige, Short boot w/ Unibody Eyelet and Crimp-ring

L-com's FOC-LCMM0230-0SUE is a duplex LC fiber optic connector for use with 3.0mm multimode fiber. L-com's FOC-LCMM0230-0SUE features a unibody design with a short boot for added durability in a high-density form factor. The body of the connector is beige to designate usage with multimode fiber and also features an integrated metal eyelet and crimp ring. L-com's FOC-LCMM0230-0SUE is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 3.0mm Fiber Diameter
  • Multimode Applications
  • Short Boot Unibody Design for Added Durability
  • Integrated Metal Eyelet and Crimp Ring
Application
  • Fiber Termination
  • Multimode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks

SKU FOC-LCMM0230-0SUE
QTY available 49
Quantity Price
1 - 24 $6.89
25 - 49 $6.61
50 - 99 $6.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.89

Key Specifications

Key Specifications