To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port ECF Flange Mounted Category 5e Feed-Thru Panel, Shielded

Secure mounting of category 5E couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 32 category 5E grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Both shielded and non-shielded versions are offered to fit individual applications. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers simplify cable organization and tracking
  • 19" x 1.75" Rack panel with 16 Shielded Category 5e straight keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Each panel has a black powder coat finish for durability
  • Metal flange is attached with two 4-40 screws for a secure connection
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR175F504B-SC5
QTY available 76
Quantity Price
1 - 9 $78.42
10 - 24 $75.28
25 - 99 $72.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $78.42

Key Specifications

Key Specifications