To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" x19" Panel, 16 Cat 3 Couplers

Secure mounting of category 3 couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 32 voice or network grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" Rack Panel with Category 3 Couplers for Voice and Data Applications. Available in a 1.75" 16-port version or a 3.5" 32-port version
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Each panel has a black powder coat finish for durability
  • Metal flange is attached with two 4-40 screws for a secure connection
  • Screened port numbers simplify cable organization and tracking
Application
  • 802.3
  • LAN aggregation
  • Telco

SKU PR175F504B-C3
QTY available 338
Quantity Price
1 - 9 $68.64
10 - 24 $65.89
25 - 99 $63.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.64

Key Specifications

Key Specifications