To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 16 Port Right Angle Keystone Category 5e Feed-Thru Panel, Shielded

Unique, high speed network patching is made easy with L-com's right angle Keystone coupler patch panels. L-com's low-profile, 90 degree Keystone couplers are pre-installed into standard 19" rack panels, providing an easy method for addressing tight fit applications. These couplers offer a true 90 Degree exit from the cable entry point.

Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Shielded Couplers used to provide protection against unwanted EMI/RFI emissions Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" x1.75", one rack space, 16-port Category 5e Shielded, Ethernet rating provides protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength. Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • Couplers offers true 90 degree connectivity that meet Category 5e standards
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
Application
  • Equipment rooms
  • LAN aggregation
  • Wiring closets
  • 802.3/802.3u
  • Data center management

SKU PR175SR5E-16
QTY available 30
Quantity Price
1 - 9 $67.88
10 - 24 $65.16
25 - 99 $62.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $67.88

Key Specifications

Key Specifications