To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" Panel Kit with 16 RJ45 (8x8) Keystone Jacks

Converting voice connections over to a rack panel is now easy with L-com's voice grade rack panel kits. Each kit features standard keystone style connectors with easy to assemble IDC contacts. These RJ45 jacks have 30 micro inches of gold plating to insure a reliable connection. Each connection can quickly be terminated outside of the panel and then snapped in for a professional look. Kits are available in either a 1.75" 16-port version or a 3.5" 32-port version.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • RJ45 jacks have 30 micro inches of gold plating to insure a reliable connection
  • Standard keystone style connectors snap in for a professional look
  • 19" Rack panel kit with RJ45 voice-grade connectors. Available in a 1.75" 16-port version or a 3.5" 32-port version
  • Easy to assemble IDC contacts can quickly be terminated
Application
  • 802.3
  • LAN aggregation
  • Telco

SKU PR175-1608
QTY available 154
Quantity Price
1 - 9 $139.99
10 - 24 $137.19
25 - 99 $134.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $139.99

Key Specifications

Key Specifications