To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19-Inch 1U Patch Panel 8xMRJ21 by 48xRJ45 Ports 10/100/1000

Bel Stewart's MRJ21 48 port straight patch panels are designed to be mounted onto a standard 19" EIA rack or equipment cabinet. Each of the eight innovative MRJ21 ports integrates reliable connections with up to 6 Gigabit Ethernet (1000Base-T) channels for 48 total RJ45 ports. All ports are labeled to create a plug and go interface that supports fast installation, ease of use and flexibility. The rear side of each panel contains the eight MRJ21 ports and the front contains the forty-eight RJ45 ports. The panels are fully shielded and the shields are connected to a common ground. These panels are manufactured by Bel-Stewart, an industry leader in telecommunication equipment. In addition they are fully UL listed. (MRJ21 is a trademark owned by Tyco Electronics Corporation and is used under license.) See L-com's full lines of MRJ21 and category rated patch cables for a complete solution to your application today.

Features
  • All ports are shielded and connected to a common ground
  • Suitable for Gigabit Ethernet, POE and VoIP
  • High density, small form factor connectivity with a modular, pluggable design
  • MRJ21 and RJ45 ports labeled for easy identification
  • MRJ21 patch panel supports applications which use four or fewer pairs including 10Base-T, 100Base-T and 1000Base-T

SKU ASY21000-006
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications