To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6 Patch Panel, 48-Port UTP EIA568A/B

High quality at an affordable price makes L-Com's line of High Density, Rack Mountable Category 6 Patch Panels, the right choice for any IT installation. With industry standard 110 IDC blocks, ease of installation is a snap. Each port is color coded for EIA568A/B making it compatible with your chosen cable plan. The DCP110C6-48 allows you to have 48 ports in a 1U (1.75")Rack Space

Features
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • High Performance Category 6 RJ45 Ports for High Speed Ethernet Connectivity
  • Low Profile 48 Port 1U (1.75" x 19") </font> rack mount panel design allows for increased port density, while taking up less rack space
  • Numbered ports for easy identification
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
Application
  • Gigabit Ethernet
  • LAN aggregation
  • Data center management
  • Equipment rooms
  • Wiring closets

SKU DCP110C6-48
QTY available 72
Quantity Price
1 - 9 $405.99
10 - 24 $373.51
25 - 99 $341.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $405.99

Key Specifications

Key Specifications