To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E STP Patch Panel, 48-Port Shielded EIA568A/B

Protect your network lines from EMI/RFI interference with L-com's shielded Category 5E patch panel. Fully shielded jacks and enclosed IDC terminals gives maximum protection for connected cables. With industry standard 110 IDC blocks, the installation is fast and easy. Port numbers simply cable organization and tracking. Each port is color coded for EIA568A/B making it compatible with your chosen cable plan. The DCP110C5E-48S allows you to have 48 ports in a 1U (1.75") Rack Space

Features
  • 1.75" x 19" rack mount panel design allows for higher port density, while taking up less rack space
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
  • Accommodates 22-24AWG Solid, Shielded CAT 5E cabling
  • Shielded Category 5E RJ45 Ports for protection against EMI/RFI interference
Application
  • 802.3/802.3u
  • Data center management
  • Equipment rooms
  • LAN aggregation
  • Wiring closets

SKU DCP110C5E-48S
QTY available 44
Quantity Price
1 - 9 $101.43
10 - 24 $93.32
25 - 99 $85.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $101.43

Key Specifications

Key Specifications