To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Cable Assembly, A to A with Latching Type A Connectors, 30/24AWG, UL 21551 Low Smoke Zero Halogen (LSZH) Jacket, Black, 1.0M

These unique USB cable assemblies feature latching Type A plugs which provide lock down mating retention with any typical USB Type A jack. This lock down mate provides much greater retention force than standard USB friction fit so you can be more secure that your application will not be accidentally disconnected. Available in USB 2.0 or 3.0 with UL recognized PVC or LSZH (low smoke zero halogen) jackets. Check out all options at L-com.com today.

Features
  • Unique latching feature on Type A connector provides a secure, locking connection to any USB Type A jack
  • UL 21551 Style Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft or other usage especially where PVC use is restricted
  • 30 micro inch gold plated contacts provide reliable connections even over repeated mating cycles
  • USB Revision 1.0, 1.1, 2.0 and 3.0 compliant
  • Available in lengths of 0.3, 0.5, 0.75, 1.0 and 1.5 meters; color is black
Application
  • PC peripheral interconnects
  • Confined space USB applications
  • Data acquisition
  • Portable data storage
  • Test and measurement

SKU U3A00028-1M
QTY available 83
Quantity Price
1 - 24 $32.99
25 - 49 $31.34
50 - 99 $29.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov