2.4/5 GHz 9/11 dBi Cross Polarized Flat Panel Antenna - N-Female Connector

Item # HG2458-11XP
Availability
97
Price Table
Quantity Price
1 - 24 $93.99
25 - 49 $84.59
50 - 99 $75.19
100 + Call Us
Add to Cart

Description

The Hyperlink HG2458-11XP is a high performance multi-band directional flat patch antenna designed with two independent cross polarized internal antennas fed via (2) connectors. Suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 4.9-5.8 GHz (4900-5850 MHz) band, the multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. The HG2458-11XP is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Cross Polarized

The HG2458-11XP features two independent 2.4/4.9-5.8 GHz antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

The HG2458-11XP is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. In addition, the optional HGX-PMT06 can be purchased for mounting the HG2458-11XP to 1.2" to 2" diameter masts. This mounting kit attaches directly to the back of the antenna.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • Optional tilt-and-swivel pole mount kit available
  • Cross polarized feed system - (2) N-Female connectors
  • Dual Slant Antenna - Independent cross polarized (X-Pol) 2.4/4.9-5.8 GHz antennas within one enclosure
  • Multi-band operation: 2.4 GHz and 4.9 GHz to 5.8 GHz
Application
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland security and public safety services
  • Ideal for Multi-Band MIMO radios (802.11a, 802.11b, 802.11g, 802.11n and 802.11ac)
  • IEEE 802.11a/b/g/n and 802.11ac applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov