To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e, Outdoor Ethernet Cable PE Jacket, Direct Burial, 4 Pr. Solid 24 AWG, 1,000ft, Black

Protect Ethernet cable runs outside with L-com's Outdoor Category 5e rated twisted pair cabling. This cable is gel-filled, providing moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is also armored and suitable for direct burial, ducts or aerial lashing applications. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Order online today!

Features
  • Category 5 Outdoor Gel-Filled, Armored, Direct-Burial cable with UV resistant jacket 1,000 Ft reel
  • PE UV protected jacket prevents damage due to sunlight exposure
  • Gel-filled jacket provides moisture protection when used in an outdoor environment with an operating temperature range -40°C to +60°C
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN

SKU TOBC2004
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications