What does IP67 mean? I need waterproof cables, connectors, and adapters

Water and dust proof connectivity products are defined by their Ingress Protection (IP) numbers. The first number after IP is for the component's protection against solid objects like dust and sand. This number can range from 0, meaning no protection against dust and sand, and 6, meaning 100% protection against dust and sand. 

The second number after IP is for the part's protection against liquids.  It ranges from 0 to 8.  

IP67 cables and components such as connectors and NEMA enclosures are most commonly found in the industrial or military connectivity applications. IP67 rated products are 100% protected against solid objects like dust and sand and have been tested to work for at least 30 minutes while under 15cm to 1m of water.  

If you're looking for an IP67 waterproof assembly or a IP67 power connector, IP67 rated enclosure, or an IP67 connector or any of our other items with an IP67 waterproof rating, then explore our website to see a wide selection of waterproof and dustproof connectivity products all with same day shipping.

Below is a chart showing the IP ratings:

First number (Protection against solid objects)

Definition

Second number (Protection
against liquids)

Definition

0

No protection

0

No protection

1

Protected against solid objects over 50mm
(e.g. accidental touch
by hands)

1

Protected against vertically falling drops of water

2

Protected against solid objects over 12mm
(e.g. fingers)

2

Protected against direct sprays up to 15o from the vertical

3

Protected against solid objects over 2.5mm
(e.g. tools and wires)

3

Protected against direct sprays up to 60o from the vertical

4

Protected against solid objects over 1mm
(e.g. tools, wires
and small wires)

4

Protected against sprays from all directions - limited ingress permitted

5

Protected against dust - limited ingress
(no harmful deposit)

5

Protected against low pressure jets if water from all directions - limited ingress permitted

6

Totally protected
against dust

6

Protected against strong jets of water e.g. for use on ship decks - limited ingress permitted

 

 

7

Protected against the effects of temporary immersion between 15cm and 1m. Duration of test 30 minutes

 

 

8

Protected against long periods of immersion under pressure

Resources